• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Medical Record Holder with Heading Paper, Clear YG-65【50 Pieces Per Package】

Medical Record Holder with Heading Paper, Clear YG-65

[Product Specifications]
· Standard: A4 Portrait
· External dimensions: height 310 X width 242 mm
· Sheet Thickness: 0.2 mm
· Index Paper Size: Long Side 93 x Short Side 15 mm
· Conforming Index Paper: YF-202
· Material: Recycled PP
· Quantity: 50 sheets
· Main Body Color: Clear
· JAN Code etc.: 4536489326936

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YG-65

Part Number
YG-65
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHS

39.76 €

50 Pieces Per Package

3 Days 10

Loading...

  1. 1

Basic information

Product Type Other Main Body Color Clear

This page is Medical Record Holder with Heading Paper, Clear YG-65, part number YG-65.
You can find the detail information about specifications and dimensions on part number YG-65.

Additional Products in this Category

Tech Support