• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Coin Free Album, Blue

Coin Free Album, Blue

[Features]
Adopted a transparent, single-sided pocket so that both the front and back can be seen.
Up to 90 coins can be stored.

[Product Specifications]
· External dimensions: height 245 X width 195 X back width 10 mm
· No. of Mounts: 6 (Clear Vinyl)
· Quantity: 1 Volume
· Main Body Color: Blue
· JAN Code etc.: 4904611112724

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF-30-02

Part Number
CF-30-02
Part NumberStandard Unit PriceVolume DiscountShipping Days?

14.36 €

4 Days

Loading...

  1. 1

Basic information

Product Type Collection Main Body Color Blue

This page is Coin Free Album, Blue, part number CF-30-02.
You can find the detail information about specifications and dimensions on part number CF-30-02.

Additional Products in this Category

Tech Support