• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Coin Free Album, Red

Coin Free Album, Red

[Features]
Adopted a transparent, single-sided pocket so that both the front and back can be seen.
Up to 90 coins can be stored.

[Product Specifications]
· External dimensions: height 245 X width 195 X back width 10 mm
· No. of Mounts: 6 (Clear Vinyl)
· Quantity: 1 Volume
· Main Body Color: Red
· JAN Code etc.: 4904611112748

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF-30-04

Part Number
CF-30-04
Part NumberStandard Unit PriceVolume DiscountShipping Days?

14.36 €

4 Days

Loading...

  1. 1

Basic information

Product Type Collection Main Body Color Red

This page is Coin Free Album, Red, part number CF-30-04.
You can find the detail information about specifications and dimensions on part number CF-30-04.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support