Kokka Recycled Drawing Paper 392 x 542 mm, 100 pcs., Size 392 x 542 mm Thickness : 0.28 mm【100 Pieces Per Package】

Kokka Recycled Drawing Paper 392 x 542 mm, 100 pcs., Size 392 x 542 mm Thickness : 0.28 mm

[Features]
Pure white construction paper that can be used in a wide range of applications.
Whiteness 81.6%.

[Product Specifications]
· Standard: 4-Fold
· Paper thickness: 0.28 mm
· External dimensions: height 540 X width 379 mm
· GSM Weight: 150.6 g/m²
· Duodecimo Conversion: 125 kg
· Material: Recycled Paper
· Quantity: 100 sheets
· JAN Code etc.: 4902681681249

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KG1254

Part Number
KG1254
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Amount Of Content

37.68 €

100 Pieces Per Package

3 Days Includes 100 sheets

Loading...

  1. 1

Basic information

Product Type Drawing Paper / Sketchbook Amount Of Content Includes 100 sheets

This page is Kokka Recycled Drawing Paper 392 x 542 mm, 100 pcs., Size 392 x 542 mm Thickness : 0.28 mm, part number KG1254.
You can find the detail information about specifications and dimensions on part number KG1254.

Additional Products in this Category

Tech Support