• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Kokka Recycled Drawing Paper 392 x 542 mm, 100 pcs., Size 392 x 542 mm Thickness : 0.373 mm【100 Pieces Per Package】

Kokka Recycled Drawing Paper 392 x 542 mm, 100 pcs., Size 392 x 542 mm Thickness : 0.373 mm

[Features]
Pure white construction paper that can be used in a wide range of applications.
Whiteness 81.6%.

[Product Specifications]
· Standard: 4-Fold
· Paper thickness: 0.373 mm
· External dimensions: height 540 X width 379 mm
· GSM Weight: 204.8 g/m²
· Duodecimo Conversion: 170 kg
· Material: Recycled Paper
· Quantity: 100 sheets
· JAN Code etc.: 4902681681744

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KG-1704

Part Number
KG-1704
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Amount Of Content

48.71 €

100 Pieces Per Package

3 Days Includes 100 sheets

Loading...

  1. 1

Basic information

Product Type Drawing Paper / Sketchbook Amount Of Content Includes 100 sheets

This page is Kokka Recycled Drawing Paper 392 x 542 mm, 100 pcs., Size 392 x 542 mm Thickness : 0.373 mm, part number KG-1704.
You can find the detail information about specifications and dimensions on part number KG-1704.

Additional Products in this Category

Tech Support