• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Kokka Recycled Drawing Paper 392 x 271 mm, 100 pcs., Size 392 x 271 mm Thickness : 0.34 mm【100 Pieces Per Package】

Kokka Recycled Drawing Paper 392 x 271 mm, 100 pcs., Size 392 x 271 mm Thickness : 0.34 mm

[Features]
Pure white construction paper that can be used in a wide range of applications.
Whiteness 81.6%.

[Product Specifications]
· Standard: 8-Fold
· Paper thickness: 0.34 mm
· External dimensions: height 379 X width 270 mm
· GSM Weight: 186.7 g/m²
· Duodecimo Conversion: 155 kg
· Material: Recycled Paper
· Quantity: 100 sheets
· JAN Code etc.: 4902681681584

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KG1558

Part Number
KG1558
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Amount Of Content

27.33 €

100 Pieces Per Package

3 Days Includes 100 sheets

Loading...

  1. 1

Basic information

Product Type Drawing Paper / Sketchbook Amount Of Content Includes 100 sheets

This page is Kokka Recycled Drawing Paper 392 x 271 mm, 100 pcs., Size 392 x 271 mm Thickness : 0.34 mm, part number KG1558.
You can find the detail information about specifications and dimensions on part number KG1558.

Additional Products in this Category

Tech Support