• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Collection Album Binder Type Blue

Collection Album Binder Type Blue

[Features]
Binder system with pocket options to suit a variety of applications.
Can be used to hold postcard and coin collections.

[Product Specifications]
· External dimensions: height 274 X width 245 X back width 38 mm
· Number of Holes: 4 Holes
· Without Mount
· Quantity: 1 Volume
· Main Body Color: Blue
· JAN Code etc.: 4904611227428

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CA-30-02

Part Number
CA-30-02
Part NumberStandard Unit PriceVolume DiscountShipping Days?

21.44 €

3 Days

Loading...

  1. 1

Basic information

Product Type Collection Main Body Color Blue

This page is Collection Album Binder Type Blue, part number CA-30-02.
You can find the detail information about specifications and dimensions on part number CA-30-02.

Additional Products in this Category

Tech Support