• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Computer Binder with Cap, 11X15 22 Holes, Indigo, Standard: 11X15 Horizontal Type Outside Dimensions: Vertical 300 X Horizontal 403 mm 22 Holes

Computer Binder with Cap, 11X15 22 Holes, Indigo, Standard: 11X15 Horizontal Type Outside Dimensions: Vertical 300 X Horizontal 403 mm 22 Holes

[Product Specifications]
· Standard: 11 x 15 Landscape
· External dimensions: height 300 X width 403 mm
· Number of Holes: 22 Holes
· Back width: 50 mm
· Binding thickness: 35 mm
· Appropriate Capacity: 350 Sheets (form paper)
· Material: Cover = Uses 85% Recycled Paper (Nelson), Binder = Steel
· Quantity: 1 Volume
· Main Body Color: Indigo
· JAN Code etc.: 4903419614973

(i)Remark

  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C8-1115W

Part Number
C8-1115W
Part NumberStandard Unit PriceVolume DiscountShipping Days?

14.29 €

10 Days

Loading...

  1. 1

Basic information

Product Type Ring File Main Body Color Blue

This page is Computer Binder with Cap, 11X15 22 Holes, Indigo, Standard: 11X15 Horizontal Type Outside Dimensions: Vertical 300 X Horizontal 403 mm 22 Holes, part number C8-1115W.
You can find the detail information about specifications and dimensions on part number C8-1115W.

Additional Products in this Category

Tech Support