Tuck Top Box, Hard Type, 10 pcs 60X20【10 Pieces Per Package】

Tuck Top Box, Hard Type, 10 pcs 60X20

[Features]
For name plates on steel shelves, library stocks, lockers, etc.
Paper inserts can be replaced for easily changed indications.

[Product Specifications]
· External dimensions: height 20 X width 60 mm
· Paper Insert Size: L 15 x W 57 mm
· Material: Rigid PVC
· (Back) Includes Adhesive Tape
· Quantity: 10 sheets
· Main Body Color: Clear
· JAN Code etc.: 4953349153295

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-TACB3-T

Part Number
CR-TACB3-T
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Amount Of Content

8.91 €

10 Pieces Per Package

3 Days Contains 10 pieces

Loading...

  1. 1

Basic information

Amount Of Content Contains 10 pieces

This page is Tuck Top Box, Hard Type, 10 pcs 60X20, part number CR-TACB3-T.
You can find the detail information about specifications and dimensions on part number CR-TACB3-T.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support