• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Tuck Top Box, Hard Type, 5 pcs 110X64【5 Pieces Per Package】

Tuck Top Box, Hard Type, 5 pcs 110X64

[Features]
For name plates on steel shelves, library stocks, lockers, etc.
Paper inserts can be replaced for easily changed indications.

[Product Specifications]
· External dimensions: height 64 X width 110 mm
· Paper Insert Size: L 59 x W 104 mm
· Material: Rigid PVC
· (Back) Includes Adhesive Tape
· Quantity: 5 sheets
· Main Body Color: Clear
· JAN Code etc.: 4953349153158

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-TACA1-T

Part Number
CR-TACA1-T
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Amount Of Content

9.89 €

5 Pieces Per Package

3 Days Includes 5 sheets

Loading...

  1. 1

Basic information

Amount Of Content Includes 5 sheets

This page is Tuck Top Box, Hard Type, 5 pcs 110X64, part number CR-TACA1-T.
You can find the detail information about specifications and dimensions on part number CR-TACA1-T.

Additional Products in this Category

Tech Support