Tuck Top Box, Hard Type, 5 pcs 150X45【5 Pieces Per Package】

Tuck Top Box, Hard Type, 5 pcs 150X45

[Features]
For name plates on steel shelves, library stocks, lockers, etc.
Paper inserts can be replaced for easily changed indications.

[Product Specifications]
· External dimensions: height 45 X width 150 mm
· Paper Insert Size: L 40 x W 146 mm
· Material: Rigid PVC
· (Back) Includes Adhesive Tape
· Quantity: 5 sheets
· Main Body Color: Clear
· JAN Code etc.: 4953349153196

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-TACB1-T

Part Number
CR-TACB1-T
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Amount Of Content

8.97 €

5 Pieces Per Package

3 Days Includes 5 sheets

Loading...

  1. 1

Basic information

Amount Of Content Includes 5 sheets

This page is Tuck Top Box, Hard Type, 5 pcs 150X45, part number CR-TACB1-T.
You can find the detail information about specifications and dimensions on part number CR-TACB1-T.

Additional Products in this Category

Tech Support