Tack Case Hard Type with Magnet x 5 Pcs【5 Pieces Per Package】

Tack Case Hard Type with Magnet x 5 Pcs

[Features]
For name plates on steel shelves, library stocks, lockers, etc.
Paper inserts can be replaced for easily changed indications.

[Product Specifications]
· External dimensions: height 35 X width 100 mm
· Paper Insert Size: L 30 x W 96 mm
· Magnet included
· Quantity: 5 sheets
· Main Body Color: Blue
· JAN Code etc.: 4953349153301

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-TACM10

Part Number
CR-TACM10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Amount Of Content

10.51 €

5 Pieces Per Package

5 Days Includes 5 sheets

Loading...

  1. 1

Basic information

Amount Of Content Includes 5 sheets

This page is Tack Case Hard Type with Magnet x 5 Pcs, part number CR-TACM10.
You can find the detail information about specifications and dimensions on part number CR-TACM10.

Additional Products in this Category

Tech Support