Tack Seal Specification: 10 X 8 (Vertical 254 X Horizontal 203 mm) Pieces per Sheet: 12 Pieces (2 X 6) GB138【100 Pieces Per Package】

Tack Seal Specification: 10 X 8 (Vertical 254 X Horizontal 203 mm) Pieces per Sheet: 12 Pieces (2 X 6) GB138

[Features]
Perforated and can be separated in three pieces.

[Product Specifications]
· Standard: 10 x 8 (H 254 x W 203 mm)
· Quantity per Sheet: 12 Pieces (2 x 6)
· Piece Dimensions: Vertical 38.1 x Horizontal 83.8 mm
· Paper Type: High Quality Paper
· Supported Printer: Dot
· Quantity: 100 sheets, 1,200 pcs
· JAN Code etc.: 4902668010567

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GB138

Part Number
GB138
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

37.20 €

100 Pieces Per Package

4 Days

Loading...

  1. 1

Basic information

Product Type Label

This page is Tack Seal Specification: 10 X 8 (Vertical 254 X Horizontal 203 mm) Pieces per Sheet: 12 Pieces (2 X 6) GB138, part number GB138.
You can find the detail information about specifications and dimensions on part number GB138.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support