• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Daio Color Paper A4 Cream【5 Pieces Per Package】

Daio Color Paper A4 Cream

[Features]
Colored paper that can be used in a wide variety of applications.

[Product Specifications]
· Standard: A4
· GSM Weight: 64 g/m2
· Duodecimo Conversion: 55 kg
· Paper thickness: 0.088 mm
· Quantity: 500 sheets x 5 volumes
· Main Body Color: Cream
· JAN Code etc.: 4902011341928

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCP1A4

Part Number
DCP1A4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

120.48 €

5 Pieces Per Package

4 Days

Loading...

  1. 1

Basic information

Product Type Copy Paper (Colored Paper)

This page is Daio Color Paper A4 Cream, part number DCP1A4.
You can find the detail information about specifications and dimensions on part number DCP1A4.

Additional Products in this Category

Tech Support