Daio Color Paper A4 Sky Blue【5 Pieces Per Package】

Daio Color Paper A4 Sky Blue

[Features]
Colored paper that can be used in a wide variety of applications.

[Product Specifications]
· Standard: A4
· GSM Weight: 64 g/m2
· Duodecimo Conversion: 55 kg
· Paper thickness: 0.088 mm
· Quantity: 500 sheets x 5 volumes
· Main Body Color: Sky Blue
· JAN Code etc.: 4902011342123

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCP21A4

Part Number
DCP21A4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

109.07 €

5 Pieces Per Package

4 Days

Loading...

  1. 1

Basic information

Product Type Copy Paper (Colored Paper)

This page is Daio Color Paper A4 Sky Blue, part number DCP21A4.
You can find the detail information about specifications and dimensions on part number DCP21A4.

Additional Products in this Category

Tech Support