• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Daio Color Paper B4 Lemon【5 Pieces Per Package】

Daio Color Paper B4 Lemon

[Features]
Colored paper that can be used in a wide variety of applications.

[Product Specifications]
· Standard: B4
· GSM Weight: 64 g/m2
· Duodecimo Conversion: 55 kg
· Paper thickness: 0.088 mm
· Quantity: 500 sheets x 5 volumes
· Main Body Color: Lemon
· JAN Code etc.: 4902011342178

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCP3B4

Part Number
DCP3B4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

179.14 €

5 Pieces Per Package

4 Days

Loading...

  1. 1

Basic information

Product Type Copy Paper (Colored Paper)

This page is Daio Color Paper B4 Lemon, part number DCP3B4.
You can find the detail information about specifications and dimensions on part number DCP3B4.

Additional Products in this Category

Tech Support