Daio Color Paper B4 Pink【5 Pieces Per Package】

Daio Color Paper B4 Pink

[Features]
Colored paper that can be used in a wide variety of applications.

[Product Specifications]
· Standard: B4
· GSM Weight: 64 g/m2
· Duodecimo Conversion: 55 kg
· Paper thickness: 0.088 mm
· Quantity: 500 sheets x 5 volumes
· Main Body Color: Peach Pink
· JAN Code etc.: 4902011342017

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCP7B4

Part Number
DCP7B4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

162.17 €

5 Pieces Per Package

4 Days

Loading...

  1. 1

Basic information

Product Type Copy Paper (Colored Paper)

This page is Daio Color Paper B4 Pink, part number DCP7B4.
You can find the detail information about specifications and dimensions on part number DCP7B4.

Additional Products in this Category

Tech Support