Daio Color Paper B5 Gray-Green【5 Pieces Per Package】

Daio Color Paper B5 Gray-Green

[Features]
Colored paper that can be used in a wide variety of applications.

[Product Specifications]
· Standard: B5
· GSM Weight: 64 g/m2
· Duodecimo Conversion: 55 kg
· Paper thickness: 0.088 mm
· Quantity: 500 sheets x 5 volumes
· Main Body Color: Olive Green
· JAN Code etc.: 4902011342031

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCP16B5

Part Number
DCP16B5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

82.52 €

5 Pieces Per Package

4 Days

Loading...

  1. 1

Basic information

Product Type Copy Paper (Colored Paper)

This page is Daio Color Paper B5 Gray-Green, part number DCP16B5.
You can find the detail information about specifications and dimensions on part number DCP16B5.

Additional Products in this Category

Tech Support