Double Index A4S 2-Holes 6-Tabs

Double Index A4S 2-Holes 6-Tabs

[Features]
Double search from both top and side.
Thick sheet with superior durability.
Translucent so that contents are easy to check.

[Product Specifications]
· Standard: A4 portrait
· Number of Holes: 2 Holes
· Specifications: 6 Colors, 6 Tabs, 7 Sheets per Set
· External dimensions: height 302 X width 222 mm
· Material: Body = Recycled PP, Title Page / Header Label Sticker = Paper
· Indexing Seals Included
· Quantity: 1 Set
· JAN Code etc.: 4996297702009

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IDX-A4-6Y

Part Number
IDX-A4-6Y
Part NumberStandard Unit PriceVolume DiscountShipping Days?

6.14 €

4 Days

Loading...

  1. 1

Basic information

Product Type Other

This page is Double Index A4S 2-Holes 6-Tabs, part number IDX-A4-6Y.
You can find the detail information about specifications and dimensions on part number IDX-A4-6Y.

Additional Products in this Category

Tech Support