Nana, Simple Pack Multitype Labels, Standard: A4 Size 1 Label【500 Pieces Per Package】

Nana, Simple Pack Multitype Labels, Standard: A4 Size 1 Label

[Features]
Contributes to cost reduction.
Large volume 500-sheet type.
Achieves low prices with integrated manufacturing at our own plants.

[Product Specifications]
· Standard: A4 Size, 1 Labels
· Piece Dimensions: Vertical 297 x Horizontal 210 mm
· Paper Type: High Quality Paper
· Total Paper Thickness: Approx. 0.13 mm
· Supported Printer: Heat Transfer, Black-and-White Laser, Color Laser, Inkjet (Dye), Black-and-White Copy, Color Copy
· Quantity: 500 sheets
· JAN Code etc.: 4513462383902

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CL-7A

Part Number
CL-7A
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

92.48 €

500 Pieces Per Package

4 Days

Loading...

  1. 1

Basic information

form Cut Paper

This page is Nana, Simple Pack Multitype Labels, Standard: A4 Size 1 Label, part number CL-7A.
You can find the detail information about specifications and dimensions on part number CL-7A.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support