Nanalabel A4 Size World Price Label, 100 Sheets X 5 Books, Standard: 21 per A4 Sheet WP02102【500 Pieces Per Package】

Nanalabel A4 Size World Price Label, 100 Sheets X 5 Books, Standard: 21 per A4 Sheet WP02102

[Features]
Contributes to cost reduction.
Large volume 500-sheet type.
Achieves low prices with integrated manufacturing at our own plants. Contains 5 volumes of 100 sheets.

[Product Specifications]
· Standard: A4 Size, 21 Labels
· Piece Dimensions: Vertical 38.1 x Horizontal 70 mm
· Paper Type: High Quality Paper
· Total Paper Thickness: Approx. 0.15 mm
· Supported Printer: Heat Transfer, Black-and-White Laser, Color Laser, Inkjet (Dye), Black-and-White Copy, Color Copy
· Quantity: 500 sheets
· JAN Code etc.: 4974906331505

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WP02102

Part Number
WP02102
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Amount Of Content

83.61 €

500 Pieces Per Package

4 Days Includes 500 sheets

Loading...

  1. 1

Basic information

form Cut Paper Amount Of Content Includes 500 sheets

This page is Nanalabel A4 Size World Price Label, 100 Sheets X 5 Books, Standard: 21 per A4 Sheet WP02102, part number WP02102.
You can find the detail information about specifications and dimensions on part number WP02102.

Additional Products in this Category

Tech Support