• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Mnemosyne Notepad with Holder A4

Mnemosyne Notepad with Holder A4

[Features]
Take quick memos of information/ideas, with separation and selection/re-editing of information also easy.
It has a file space on the left side.
Features a note pad on the right side. Optimal for information collection/arrangement.

[Product Specifications]
· Standard: A4
· Line Type: Special 5 mm Grid Lines
· No. of Paper Inserts: 70 Sheets
· External dimensions: height 327 X width 233 mm
· Material: Holder = PP, Cover = Colored Cardboard, Paper Insert = Writing Paper
· Wax-stitched binding, perforated
· Quantity: 1 Volume
· JAN Code etc.: 4979093187034

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HN187A

Part Number
HN187A
Part NumberStandard Unit PriceVolume DiscountShipping Days?

20.36 €

4 Days

Loading...

  1. 1

Basic information

Product Type Report Type Size A4

This page is Mnemosyne Notepad with Holder A4, part number HN187A.
You can find the detail information about specifications and dimensions on part number HN187A.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support