Mnemosyne, Memo, A7, Plain

Mnemosyne, Memo, A7, Plain

[Features]
Functionality and quality stimulate creative power.
Freely and efficiently visualize ideas.
Can be separated, useful for information sharing, sorting and discarding, re-editing, etc. Used for rough drafts and planning.

[Product Specifications]
· Standard: A7 Irregular Size
· Line Type: Special Unlined
· No. of Paper Inserts: 70 Sheets
· External dimensions: height 116 X width 76 mm
· Material: Cover = PP, Paper Insert = Writing Paper, Ring = Steel
· Includes Perforations
· Quantity: 1 Volume
· JAN Code etc.: 4979093185023

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N185A

Part Number
N185A
Part NumberStandard Unit PriceVolume DiscountShipping Days?

5.60 €

4 Days

Loading...

  1. 1

Basic information

Product Type Ring Binding Size Other

This page is Mnemosyne, Memo, A7, Plain, part number N185A.
You can find the detail information about specifications and dimensions on part number N185A.

Additional Products in this Category

Tech Support