• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Mini Free Album, Yellow

Mini Free Album, Yellow

[Features]
Screw type allowing added mounts.

[Product Specifications]
· External dimensions: height 241 X width 234 X back width 21 mm
· Affixable size: H 235 x W 190 mm
· No. of Mounts: 10 (Black)
· Number of Stored Sheets: Maximum 30 Sheets
· Screw Type/Cloth Pasted Cover
· Quantity: 1 Volume
· Main Body Color: Yellow
· JAN Code etc.: 4974214128439

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XP-1001-50

Part Number
XP-1001-50
Part NumberStandard Unit PriceVolume DiscountShipping Days?

-

9 Days

Loading...

  1. 1

Basic information

Product Type Photograph Main Body Color Yellow

This page is Mini Free Album, Yellow, part number XP-1001-50.
You can find the detail information about specifications and dimensions on part number XP-1001-50.

Additional Products in this Category

Tech Support