• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Mini Free Album, Light Blue

Mini Free Album, Light Blue

[Features]
Screw type allowing added mounts.

[Product Specifications]
· External dimensions: height 241 X width 234 X back width 21 mm
· Affixable size: H 235 x W 190 mm
· No. of Mounts: 10 (Black)
· Number of Stored Sheets: Maximum 30 Sheets
· Screw Type/Cloth Pasted Cover
· Quantity: 1 Volume
· Main Body Color: Light Blue
· JAN Code etc.: 4974214131149

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XP-1001-11

Part Number
XP-1001-11
Part NumberStandard Unit PriceVolume DiscountShipping Days?

18.81 €

4 Days

Loading...

  1. 1

Basic information

Product Type Photograph Main Body Color Blue

This page is Mini Free Album, Light Blue, part number XP-1001-11.
You can find the detail information about specifications and dimensions on part number XP-1001-11.

Additional Products in this Category

Tech Support