• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

For Label Seals and Printers, HG Type, 27 Labels/Sheet A4【20 Pieces Per Package】

For Label Seals and Printers, HG Type, 27 Labels/Sheet A4

[Features]
A high-grade type which uses quality paper featuring good thickness and printing.

[Product Specifications]
· Standard: A4 Size, 27 Labels
· Piece Dimensions: Vertical 31 x Horizontal 62 mm
· Paper Type: High Quality Paper
· Total Paper Thickness: 0.19 mm
· Supported Printer: Heat Transfer, Black-and-White Laser, Color Laser, Inkjet (Dye, Pigment), Black-and-White Copy, Color Copy, Dot
· Quantity: 20 sheets
· JAN Code etc.: 4906186752275

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

75227

Part Number
75227
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

14.68 €

20 Pieces Per Package

4 Days

Loading...

  1. 1

Basic information

form Cut Paper

This page is For Label Seals and Printers, HG Type, 27 Labels/Sheet A4, part number 75227.
You can find the detail information about specifications and dimensions on part number 75227.

Additional Products in this Category

Tech Support