• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

For Label Seals and Printers, HG Type, No-Cut A4【20 Pieces Per Package】

For Label Seals and Printers, HG Type, No-Cut A4

[Features]
A high-grade type which uses quality paper featuring good thickness and printing.

[Product Specifications]
· Standard: A4 Size, 1 Labels
· Piece Dimensions: Vertical 297 x Horizontal 210 mm
· Paper Type: High Quality Paper
· Total Paper Thickness: 0.19 mm
· Supported Printer: Heat Transfer, Black-and-White Laser, Color Laser, Inkjet (Dye, Pigment), Black-and-White Copy, Color Copy, Dot
· Quantity: 20 sheets
· JAN Code etc.: 4906186753012

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

75301

Part Number
75301
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

15.77 €

20 Pieces Per Package

3 Days

Loading...

  1. 1

Basic information

form Cut Paper

This page is For Label Seals and Printers, HG Type, No-Cut A4, part number 75301.
You can find the detail information about specifications and dimensions on part number 75301.

Additional Products in this Category

Tech Support