• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Seal, Printer Dual Use, Removable A4, 95 Labels with Margins on 4 Sides【10 Pieces Per Package】

Label Seal, Printer Dual Use, Removable A4, 95 Labels with Margins on 4 Sides

[Features]
Removable type can be securely pasted and cleanly removed.

[Product Specifications]
· Standard: A4 Size, 95 Labels
· Piece Dimensions: Vertical 12 x Horizontal 35 mm
· Paper Type: High Quality Paper
· Total Paper Thickness: 0.13 mm
· Supported Printer: Heat Transfer, Black-and-White Laser, Color Laser, Inkjet (Dye, Pigment), Black-and-White Copy, Color Copy, Dot
· Quantity: 10 sheets
· JAN Code etc.: 4906186311717

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31171

Part Number
31171
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

10.69 €

10 Pieces Per Package

3 Days

Loading...

  1. 1

Basic information

form Cut Paper

This page is Label Seal, Printer Dual Use, Removable A4, 95 Labels with Margins on 4 Sides, part number 31171.
You can find the detail information about specifications and dimensions on part number 31171.

Additional Products in this Category

Tech Support