• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Seal, Printer Dual Use, Correction Label 46 Labels【12 Pieces Per Package】

Label Seal, Printer Dual Use, Correction Label 46 Labels

[Features]
As the base is transparent, it is ideal for correcting printed materials.

[Product Specifications]
· Standard: A4 Size, 46 Labels
· Piece Dimensions: Vertical 12 x Horizontal 90 mm
· Paper Type: High Quality Paper
· Total Paper Thickness: 0.17 mm
· Supported Printer: Heat Transfer, Black-and-White Laser, Color Laser, Inkjet (Dye, Pigment), Black-and-White Copy, Color Copy, Dot
· Quantity: 12 sheets
· JAN Code etc.: 4906186315753

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31575

Part Number
31575
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

12.38 €

12 Pieces Per Package

3 Days

Loading...

  1. 1

Basic information

form Cut Paper

This page is Label Seal, Printer Dual Use, Correction Label 46 Labels, part number 31575.
You can find the detail information about specifications and dimensions on part number 31575.

Additional Products in this Category

Tech Support