• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Seal, Printer Dual Use, Correction Label 70 Labels【12 Pieces Per Package】

Label Seal, Printer Dual Use, Correction Label 70 Labels

[Features]
As the base is transparent, it is ideal for correcting printed materials.

[Product Specifications]
· Standard: A4 Size, 70 Labels
· Piece Dimensions: Vertical 8 x Horizontal 90 mm
· Paper Type: High Quality Paper
· Total Paper Thickness: 0.17 mm
· Supported Printer: Heat Transfer, Black-and-White Laser, Color Laser, Inkjet (Dye, Pigment), Black-and-White Copy, Color Copy, Dot
· Quantity: 12 sheets
· JAN Code etc.: 4906186315777

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31577

Part Number
31577
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

12.38 €

12 Pieces Per Package

4 Days

Loading...

  1. 1

Basic information

form Cut Paper

This page is Label Seal, Printer Dual Use, Correction Label 70 Labels, part number 31577.
You can find the detail information about specifications and dimensions on part number 31577.

Additional Products in this Category

Tech Support