• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Seal Laser Printer A4 27 Labels Contains 100 Sheets【100 Pieces Per Package】

Label Seal Laser Printer A4 27 Labels Contains 100 Sheets

[Features]
Expanded to a variety of sizes for better business support.

[Product Specifications]
· Standard: A4 Size, 27 Labels
· Piece Dimensions: Vertical 31 x Horizontal 62 mm
· Paper Type: High Quality Paper, Laser Special Coating
· Total Paper Thickness: 0.13 mm
· Supported Printer: Heat Transfer, Black-and-White Laser, Color Laser, Black-and-White Copy, Color Copy
· Quantity: 100 sheets
· JAN Code etc.: 4906186662277

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

66227

Part Number
66227
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Inner capacity

49.20 €

100 Pieces Per Package

4 Days Includes 100 sheets

Loading...

  1. 1

Basic information

form Cut Paper Inner capacity Includes 100 sheets

This page is Label Seal Laser Printer A4 27 Labels Contains 100 Sheets, part number 66227.
You can find the detail information about specifications and dimensions on part number 66227.

Additional Products in this Category

Tech Support