• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Seal [Printer Dual Use] 18 Labels【22 Pieces Per Package】

Label Seal [Printer Dual Use] 18 Labels

[Features]
Matte paper label series with a variety of sizes available to suit the application.

[Product Specifications]
· Standard: A4 Size, 18 Labels
· Piece Dimensions: Vertical 46.5 x Horizontal 63.5 mm
· Paper Type: High Quality Paper
· Total Paper Thickness: 0.13 mm
· Supported Printer: Heat Transfer, Black-and-White Laser, Color Laser, Inkjet (Dye, Pigment), Black-and-White Copy, Color Copy, Dot
· Quantity: 22 sheets
· JAN Code etc.: 4906186722186

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

72218

Part Number
72218
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

12.72 €

22 Pieces Per Package

4 Days

Loading...

  1. 1

Basic information

form Cut Paper

This page is Label Seal [Printer Dual Use] 18 Labels, part number 72218.
You can find the detail information about specifications and dimensions on part number 72218.

Additional Products in this Category

Tech Support