• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Seal Matte Paper (A4 Size), 100 Sheets, Specifications: A4 Size, 24 Labels/Sheet 28948【100 Pieces Per Package】

Label Seal <Ink Jet> Matte Paper (A4 Size), 100 Sheets, Specifications: A4 Size, 24 Labels/Sheet 28948

[Features]
Dries quickly and has a vivid color.
Both photos and text are printed beautifully.

[Product Specifications]
· Standard: A4 Size, 24 Labels
· Piece Dimensions: Vertical 33.9 x Horizontal 66 mm
· Paper Type: High Quality Paper, Inkjet Special Coating
· Total Paper Thickness: 0.15 mm
· Supported Printer: Inkjet (Dye, Pigment)
· Quantity: 100 sheets
· JAN Code etc.: 4906186289481

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28948

Part Number
28948
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Inner capacity

49.56 €

100 Pieces Per Package

4 Days Includes 100 sheets

Loading...

  1. 1

Basic information

Product Type Inkjet Printing Paper form Cut Paper Inner capacity Includes 100 sheets

This page is Label Seal Matte Paper (A4 Size), 100 Sheets, Specifications: A4 Size, 24 Labels/Sheet 28948, part number 28948.
You can find the detail information about specifications and dimensions on part number 28948.

Additional Products in this Category

Tech Support