• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Seal Matte Paper (A4 Size), 20 Sheets, Specifications: A4 Size, 24 Labels/Sheet 28947【20 Pieces Per Package】

Label Seal <Ink Jet> Matte Paper (A4 Size), 20 Sheets, Specifications: A4 Size, 24 Labels/Sheet 28947

[Features]
Dries quickly and has a vivid color.
Both photos and text are printed beautifully.

[Product Specifications]
· Standard: A4 Size, 24 Labels
· Piece Dimensions: Vertical 33.9 x Horizontal 66 mm
· Paper Type: High Quality Paper, Inkjet Special Coating
· Total Paper Thickness: 0.15 mm
· Supported Printer: Inkjet (Dye, Pigment)
· Quantity: 20 sheets
· JAN Code etc.: 4906186289474

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28947

Part Number
28947
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Inner capacity

14.26 €

20 Pieces Per Package

4 Days Includes 20 sheet

Loading...

  1. 1

Basic information

Product Type Inkjet Printing Paper form Cut Paper Inner capacity Includes 20 sheet

This page is Label Seal Matte Paper (A4 Size), 20 Sheets, Specifications: A4 Size, 24 Labels/Sheet 28947, part number 28947.
You can find the detail information about specifications and dimensions on part number 28947.

Additional Products in this Category

Tech Support