• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Label Seal Matte Paper, Contains 100 Sheets, A4 Size, 125 Labels【100 Pieces Per Package】

Label Seal <Printer Dual Use> Matte Paper, Contains 100 Sheets, A4 Size, 125 Labels

[Features]
Matte paper label series with a variety of sizes available to suit the application.

[Product Specifications]
· Standard: A4 Size, 125 Labels
· Piece Dimensions: Vertical 8 x Horizontal 35 mm
· Paper Type: High Quality Paper
· Total Paper Thickness: 0.13 mm
· Supported Printer: Heat Transfer, Black-and-White Laser, Color Laser, Inkjet (Dye, Pigment), Black-and-White Copy, Color Copy, Dot
· Quantity: 100 sheets
· JAN Code etc.: 4906186731256

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

73125

Part Number
73125
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Inner capacity

42.59 €

100 Pieces Per Package

3 Days Includes 100 sheets

Loading...

  1. 1

Basic information

form Cut Paper Inner capacity Includes 100 sheets

This page is Label Seal Matte Paper, Contains 100 Sheets, A4 Size, 125 Labels, part number 73125.
You can find the detail information about specifications and dimensions on part number 73125.

Additional Products in this Category

Tech Support