• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Photographic Paper A4 Size, 100 Sheets【100 Pieces Per Package】

Photographic Paper <Gloss> A4 Size, 100 Sheets

[Product Specifications]
· Standard: A4
· GSM Weight: 255 g/m²
· Paper thickness: 0.27 mm
· Supported Printer: Inkjet (Dye, Pigment)
· Quantity: 100 sheets
· JAN Code etc.: 4988617017573

(i)Remark

  • The product package design may be changed. We ask for your understanding.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KA4100PSKR

Part Number
KA4100PSKR
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Amount Of Content

66.55 €

100 Pieces Per Package

4 Days Includes 100 sheets

Loading...

  1. 1

Basic information

Product Type Inkjet Printing Paper form Cut Paper Amount Of Content Includes 100 sheets

This page is Photographic Paper A4 Size, 100 Sheets, part number KA4100PSKR.
You can find the detail information about specifications and dimensions on part number KA4100PSKR.

Additional Products in this Category

Tech Support