• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Large Format Inkjet Printer Paper Matte Paper High Grade Size: W 1,067 mm x L 45 m

Large Format Inkjet Printer Paper Matte Paper High Grade Size: W 1,067 mm x L 45 m

[Features]
Lineup featuring 9 types to suit a variety of applications.
Matte type paper.
Bold, beautiful color particular to this product enables production of clear images. Cost-effective and usable in a wide variety of applications.

[Product Specifications]
· Size: width 1067 mm X length 45 m
· GSM Weight: 90 g/m²
· Paper thickness: 0.12 mm
· Paper Tube Interior Diameter: 2" (50.8 mm)
· Quantity: 1 pc
· JAN Code etc.: 4989561081399

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IJM1-1045

Part Number
IJM1-1045
Part NumberStandard Unit PriceVolume DiscountShipping Days?

120.08 €

4 Days

Loading...

  1. 1

Basic information

Product Type Inkjet Printing Paper form Roll Paper

This page is Large Format Inkjet Printer Paper Matte Paper High Grade Size: W 1,067 mm x L 45 m, part number IJM1-1045.
You can find the detail information about specifications and dimensions on part number IJM1-1045.

Additional Products in this Category

Tech Support