• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Storage File

Storage File

[Features]
Dedicated file for documents to be saved.
Smooth pipe type for easily exchanging documents.
Environmentally conscious type which allows binding and cover to be separated for disposal.

[Product Specifications]
· Standard: B5 Portrait
· Back width: 45 mm
· Binding Thickness: 30 mm
· Appropriate Capacity: 300 pieces
· External dimensions: length 267 X width 212 mm
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Printed Cardboard Covers (Recycled Paper), Binder = PP
· Quantity: 1 Volume
· Main Body Color: Red
· JAN Code etc.: 4971660285402

(i)Remark

  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4353

Part Number
4353
Part NumberStandard Unit PriceVolume DiscountShipping Days?

8.67 €

4 Days

Loading...

  1. 1

Basic information

Product Type Pipe File Main Body Color Red

This page is Storage File, part number 4353.
You can find the detail information about specifications and dimensions on part number 4353.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support