Storage File Standard: B4 Size Landscape, Back Width: 45 mm Bind Thickness: 30 mm Appropriate Capacity: 300 Sheets

Storage File Standard: B4 Size Landscape, Back Width: 45 mm Bind Thickness: 30 mm Appropriate Capacity: 300 Sheets

[Features]
Dedicated file for documents to be saved.
Smooth pipe type for easily exchanging documents.
Environmentally conscious type which allows binding and cover to be separated for disposal.

[Product Specifications]
· Standard: B4 Landscape
· Back width: 45 mm
· Binding Thickness: 30 mm
· Appropriate Capacity: 300 pieces
· External dimensions: length 274 X width 382 mm
· Number of Holes: 2 holes
· Hole Spacing: 80 mm
· Material: Printed Cardboard Covers (Recycled Paper), Binder = PP
· Quantity: 1 Volume
· Main Body Color: Red
· JAN Code etc.: 4971660285808

(i)Remark

  • The number of sheets stored is with the use of standard printer paper (64 g/m²). With binding thickness of 10 mm, it allows about 100 sheets of paper to be stored.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4393E

Part Number
4393E
Part NumberStandard Unit PriceVolume DiscountShipping Days?

8.89 €

4 Days

Loading...

  1. 1

Basic information

Product Type Pipe File Main Body Color Red

This page is Storage File Standard: B4 Size Landscape, Back Width: 45 mm Bind Thickness: 30 mm Appropriate Capacity: 300 Sheets, part number 4393E.
You can find the detail information about specifications and dimensions on part number 4393E.

Additional Products in this Category

Tech Support