• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Auxiliary Shaft, Silver, 2 Included【2 Pieces Per Package】

Auxiliary Shaft, Silver, 2 Included

[Features]
Sturdy aluminum make, and also slip-resistant and easy to hold.

[Product Specifications]
· External Dimensions: Diameter 12 (inner 7.8) x Length 103 mm
· Weight (x 1): 7.5 g
· With name sticker
· Quantity: 2 pcs
· JAN Code etc.: 4901478129407

(i)Remark

  • For pencils supporting JIS. Some pencils (such as products made outside Japan) are too thin and may not be usable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RH016

Part Number
RH016
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Amount Of Content

5.68 €

2 Pieces Per Package

3 Days 2 pieces

Loading...

  1. 1

Basic information

Amount Of Content 2 pieces

This page is Auxiliary Shaft, Silver, 2 Included, part number RH016.
You can find the detail information about specifications and dimensions on part number RH016.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360