• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Plain Cover Sheet, C Ruled

Plain Cover Sheet, C Ruled

[Features]
Simple plain cover.
Spine color, width and direction of ruling, and whether or not there is a margin can all be selected to suit use and preference.

[Product Specifications]
· Line Type: C Lined (5 mm Lines x 41 Rows)
· No. of Paper Inserts: 26 Sheets
· External dimensions: height 252 X width 179 mm
· Material: Cover = Especially Thick Craft Paper
· Quantity: 1 Volume
· JAN Code etc.: 4970090328208

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NT8C

Part Number
NT8C
Part NumberStandard Unit PriceVolume DiscountShipping Days?

4.81 €

4 Days

Loading...

  1. 1

Basic information

Product Type Thread binding Size Other

This page is Plain Cover Sheet, C Ruled, part number NT8C.
You can find the detail information about specifications and dimensions on part number NT8C.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support