Plain Cover Sheet, Notebook, A Ruled

Plain Cover Sheet, Notebook, A Ruled

[Features]
Simple plain cover.
Spine color, width and direction of ruling, and whether or not there is a margin can all be selected to suit use and preference.

[Product Specifications]
· Line Type: A Lined (7 mm Lines x 29 Rows)
· No. of Paper Inserts: 26 Sheets
· External dimensions: height 252 X width 179 mm
· Material: Cover = Especially Thick Craft Paper
· Quantity: 1 Volume
· JAN Code etc.: 4970090328147

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NT8A

Part Number
NT8A
Part NumberStandard Unit PriceVolume DiscountShipping Days?

4.35 €

4 Days

Loading...

  1. 1

Basic information

Product Type Thread binding Size Other

This page is Plain Cover Sheet, Notebook, A Ruled, part number NT8A.
You can find the detail information about specifications and dimensions on part number NT8A.

Additional Products in this Category

Tech Support