Plain Cover Sheet, Notebook, Vertically Ruled, 19 Columns

Plain Cover Sheet, Notebook, Vertically Ruled, 19 Columns

[Features]
Simple plain cover.
Spine color, width and direction of ruling, and whether or not there is a margin can all be selected to suit use and preference.

[Product Specifications]
· Line Type: Vertical Lines (8 mm Lines x 19 Rows)
· No. of Paper Inserts: 26 Sheets
· External dimensions: height 252 X width 179 mm
· Material: Cover = Especially Thick Craft Paper
· Quantity: 1 Volume
· JAN Code etc.: 4970090328192

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NT8M19

Part Number
NT8M19
Part NumberStandard Unit PriceVolume DiscountShipping Days?

4.35 €

4 Days

Loading...

  1. 1

Basic information

Product Type Thread binding Size Other

This page is Plain Cover Sheet, Notebook, Vertically Ruled, 19 Columns, part number NT8M19.
You can find the detail information about specifications and dimensions on part number NT8M19.

Additional Products in this Category

Tech Support