Plain Cover Sheet, Notebook, Green

Plain Cover Sheet, Notebook, Green

[Features]
Simple plain cover.
Spine color, width and direction of ruling, and whether or not there is a margin can all be selected to suit use and preference.

[Product Specifications]
· Line Type: 6.5 mm Lines x 32 Rows
· No. of Paper Inserts: 26 Sheets
· External dimensions: height 252 X width 179 mm
· Material: Cover = Especially Thick Craft Paper
· Quantity: 1 Volume
· JAN Code etc.: 4970090328109

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NT7G

Part Number
NT7G
Part NumberStandard Unit PriceVolume DiscountShipping Days?

4.35 €

4 Days

Loading...

  1. 1

Basic information

Product Type Thread binding Size Other

This page is Plain Cover Sheet, Notebook, Green, part number NT7G.
You can find the detail information about specifications and dimensions on part number NT7G.

Additional Products in this Category

Tech Support