Plain Cover Sheet, Pen Memo, Brown

Plain Cover Sheet, Pen Memo, Brown

[Features]
Popular product for name inscription.
The front cover can be folded into a pen stand.

[Product Specifications]
· Size: height 130 X width 95 mm
· No. of Paper Inserts: 250 Sheets
· Material: Uses Recycled Paper with 100% Recycled Paper Pulp Blending Ratio
· Quantity: 1 Volume
· Main Body Color: Brown
· JAN Code etc.: 4970090521739

(i)Remark

  • Pen is sold separately.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ME7CN

Part Number
ME7CN
Part NumberStandard Unit PriceVolume DiscountShipping Days?

7.34 €

3 Days

Loading...

  1. 1

Basic information

Product Type Report Type Size Other

This page is Plain Cover Sheet, Pen Memo, Brown, part number ME7CN.
You can find the detail information about specifications and dimensions on part number ME7CN.

Additional Products in this Category

Tech Support