Stainless Steel Brush EA109GC-1B【20 Pieces Per Package】

Stainless Steel Brush EA109GC-1B
【Product Specifications】
・Tip…Curved
・Material…stainless steel(SUS304)
・Sets for each item…20 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA109GC-1B

Part Number
EA109GC-1B
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.35 €

20 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Stainless Steel Brush EA109GC-1B, part number EA109GC-1B.
You can find the detail information about specifications and dimensions on part number EA109GC-1B.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360