Stainless Steel Pipe Cutter EA203RW

Stainless Steel Pipe Cutter EA203RW
  • Volume Discount
【Product Specifications】
・It is most suitable for cutting Stainless Pipe.
・By the specially designed blade, it can be cut with less number of revolutions than ever before
・A bearing is inserted. It can cut a stainless steel pipe smoothly.
・Since the adjustment knob isbig, it can be adjusted the size easily and quickly.
・It is designed to be holdable even during the rotation
・Applicable Tube Code Dia …6~65mm
・Full length …210mm
・Weight …680g

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA203RW

Part Number
EA203RW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

182.58 €

1 Available 6 Days

Loading...

  1. 1

This page is Stainless Steel Pipe Cutter EA203RW, part number EA203RW.
You can find the detail information about specifications and dimensions on part number EA203RW.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360