Sand Paper EA366MA-13【10 Pieces Per Package】

Sand Paper EA366MA-13

【Product Specifications】
・Size-150x230mm
・Abrasive--1 to -5, -11 to -15:Oxide aluminum -6 to -8, -16 to -18:Silicon carbide
・Color (particle size)-Brown(#180)
・Qty. per unit-10 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA366MA-13

Part Number
EA366MA-13
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

61.00 €

10 Pieces Per Package

5 Days

Loading...

  1. 1

This page is Sand Paper EA366MA-13, part number EA366MA-13.
You can find the detail information about specifications and dimensions on part number EA366MA-13.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360