Water-Proof Paper EA366MH-18【100 Pieces Per Package】

Water-Proof Paper EA366MH-18

【Product Specifications】
・Size-228x280mm
・Abrasive-Silicon carbide
・Material-Base-Awt
・Good for polishing the paint films of cars and special vehicles, woodwork surfaces, painted surfaces of plastic products and machine surfaces of metallic objects
・Structure focusing on flexibility.
・Strong grinding power owing to the use of silicon carbide abrasive.
・Grits-#180
・Qty. per unit-100 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA366MH-18

Part Number
EA366MH-18
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

82.90 €

100 Pieces Per Package

5 Days

Loading...

  1. 1

This page is Water-Proof Paper EA366MH-18, part number EA366MH-18.
You can find the detail information about specifications and dimensions on part number EA366MH-18.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360