We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Arm Puller EA500BR-185

Arm Puller EA500BR-185

【Product Specifications】
・When the dial is turned, the claws will tighten and secure an object.
・German steel
・Claw-BP-55 to -250: 2 pcsBR-125 to -300: 3 pcs
・Max. dia.…185mm
・Arm depth…165mm
・Weight…2.7kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA500BR-185

Part Number
EA500BR-185
Part NumberStandard Unit PriceVolume DiscountShipping Days?

500.40 €

6 Days

Loading...

  1. 1

This page is Arm Puller EA500BR-185, part number EA500BR-185.
You can find the detail information about specifications and dimensions on part number EA500BR-185.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360